Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-20AC-B-45
CPI-20AC-B-45
VACUUM CUP
Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
2.0
Holding Capacity - Horizontal Wet (lbf)
4.5
Diameter (in)
2.26
Holding Capacity - Horizontal Dry (lbf)
8.5
Cup Size
2.00 in
Diameter (mm)
57.4
Cup Size
51 mm
Holding Capacity - Horizontal Dry (kg)
3.9
Weight (g)
57.0
Holding Capacity - Horizontal Wet (kg)
2.0
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (lbf)
26.0
Holding Capacity - Vertical Lift (kg)
11.8
Product Series
AC/BT
283-HTS_TARIFF_CODE
40169991
Mount
3/8" NPT
Product Type
Bellows
Material
Nitrile
Durometer
45 (Red)
Shape
Round
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup
End Effectors
Back to Top