Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-20AC-C-60
CPI-20AC-C-60
CUP BEL 2in. C-MT BLK
Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
2.00 in
Holding Capacity - Horizontal Wet (lbf)
4.5
Diameter (in)
2.26
Weight (oz)
2.0
Holding Capacity - Horizontal Dry (lbf)
8.5
Cup Size
51 mm
Holding Capacity - Horizontal Dry (kg)
3.9
Diameter (mm)
57.4
Holding Capacity - Horizontal Wet (kg)
2.0
Weight (g)
57.0
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Series
AC/BT
Mount
1.25" Square
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Bellows
Holding Capacity - Vertical Lift (kg)
11.8
PublishedDate
1718737570000
Holding Capacity - Vertical Lift (lbf)
26.0
Material
Nitrile
Durometer
60 (Black)
Shape
Round
Back to Top