End Effectors
Destaco’s DD-DM-R Series of round deepdish vacuum cups are made from nitrile and are chemically resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-20DD-C-30

CUP DD 2in. C-MT BLUE
Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 2.0
Holding Capacity - Horizontal Wet (lbf) 7.0
Weight (oz) 1.4
Holding Capacity - Horizontal Dry (lbf) 9.0
Cup Size 2.00 in
Weight (g) 40.0
Holding Capacity - Horizontal Dry (kg) 4.1
Diameter (mm) 50.8
Holding Capacity - Horizontal Wet (kg) 3.2
Cup Size 51 mm
Durometer 30 (Blue)
DistributorGroup End Effectors
Product Function Robotic Tooling
Product Type Deepdish
PublishedDate 1718737924000
Material Nitrile
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Shape Round
Product Series DD/DM
Holding Capacity - Vertical Lift (kg) 5.4
Holding Capacity - Vertical Lift (lbf) 12.0
Mount 1.25" Square
Back to Top