End Effectors
Destaco’s DD-DM-R Series of round deepdish vacuum cups are made from nitrile and are chemically resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-20DD-C-45

CUP DD 2in. C-MT RED
Visit Product Series:
CAD

Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 7.0
Diameter (in) 2.0
Weight (oz) 1.4
Cup Size 2.00 in
Holding Capacity - Horizontal Dry (lbf) 9.0
Holding Capacity - Horizontal Wet (kg) 3.2
Holding Capacity - Horizontal Dry (kg) 4.1
Diameter (mm) 50.8
Weight (g) 40.0
Cup Size 51 mm
Holding Capacity - Vertical Lift (lbf) 12.0
PublishedDate 1718740478000
Product Series DD/DM
Material Nitrile
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Type Deepdish
Mount 1.25" Square
DistributorGroup End Effectors
Product Function Robotic Tooling
Durometer 45 (Red)
Shape Round
Holding Capacity - Vertical Lift (kg) 5.4
Back to Top