End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-20FF-B-45

CUP FF 2in. B-MT RED
Visit Product Series:
CAD

Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 6.0
Weight (oz) 1.4
Holding Capacity - Horizontal Dry (lbf) 14.0
Cup Size 2.00 in
Diameter (in) 2.0
Holding Capacity - Horizontal Wet (kg) 0.0
Holding Capacity - Horizontal Dry (kg) 0.0
Cup Size 51 mm
Diameter (mm) 50.8
Weight (g) 40.0
Shape Round
Holding Capacity - Vertical Lift (lbf) 20.0
Product Type Flatfoot
Holding Capacity - Vertical Lift (kg) 9.1
DistributorGroup End Effectors
Product Function Robotic Tooling
Mount 3/8" NPT
PublishedDate 1718740692000
Durometer 45 (Red)
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Series FF/PF
Material Nitrile
Back to Top