Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-240-25-TSA
CPI-240-25-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
140.0
Apple Core (in)
0.75
Length (in)
9.66
Maximum Linear Adjustment (in)
2.0
Weight (lb)
0.98
Tube Diameter (in)
0.98
Length (mm)
245.3
Apple Core (mm)
19.0
Tube Diameter (mm)
25
Weight (kg)
0.44
Maximum Linear Adjustment (mm)
50.8
max_static_clamp_load_metric
190.0
Maximum Static Clamp Load (Nm)
190.0
Product Function
Robotic Tooling
Product Series
SA
Material
Aluminum
Finish
Blue
Tube Size
25 mm
PublishedDate
1704225600000
Apple Core Size
19
Product Type
Swivel Arm, "Extend Arm"
DistributorGroup
End Effectors
Back to Top