Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-240-40-TSA
CPI-240-40-TSA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
9.94
Weight (lb)
1.13
Apple Core (in)
0.75
Tube Diameter (in)
1.65
Maximum Static Clamp Load (ft lb)
140.0
Weight (kg)
0.51
Apple Core (mm)
19.0
Tube Diameter (mm)
42
max_static_clamp_load_metric
190.0
Maximum Static Clamp Load (Nm)
190.0
Length (mm)
252.5
Tube Size
42 mm
Finish
Blue
Apple Core Size
19
PublishedDate
1704224040000
Material
Aluminum
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Series
SA
Product Type
Swivel Arm, "Extend Arm"
Back to Top