Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-24FF-B-30
CPI-24FF-B-30
CUP FF 2in. X 4in. B-MT BLUE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
4.0
Cup Size
2.00 x 4.00 in
Holding Capacity - Horizontal Wet (lbf)
6.0
Weight (oz)
4.2
Width (in)
2.0
Holding Capacity - Horizontal Dry (lbf)
18.0
Holding Capacity - Horizontal Dry (kg)
8.2
Holding Capacity - Horizontal Wet (kg)
2.7
Width (mm)
50.8
Length (mm)
101.6
Cup Size
50.8 x 101.6 mm
Weight (g)
119.0
Holding Capacity - Vertical Lift (kg)
19.1
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Series
FF/PF Oval
Mount
3/8" NPT
Product Type
Flatfoot
Material
Nitrile
Shape
Oval
PublishedDate
1718819552000
Durometer
30 (Blue)
Holding Capacity - Vertical Lift (lbf)
42.0
Back to Top