Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-24FF-C-45
CPI-24FF-C-45
CUP FF 2in. X 4in. C-MT RED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
4.2
Holding Capacity - Horizontal Dry (lbf)
18.0
Holding Capacity - Horizontal Wet (lbf)
6.0
Width (in)
2.0
Cup Size
2.00 x 4.00 in
Length (in)
4.0
Holding Capacity - Horizontal Dry (kg)
8.2
Width (mm)
50.8
Holding Capacity - Horizontal Wet (kg)
2.7
Length (mm)
101.6
Cup Size
50.8 x 101.6 mm
Weight (g)
119.0
DistributorGroup
End Effectors
Product Type
Flatfoot
Shape
Oval
Product Series
FF/PF Oval
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf)
42.0
Material
Nitrile
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (kg)
19.1
Mount
1.25" Square
PublishedDate
1718820830000
Durometer
45 (Red)
Back to Top