End Effectors
Destaco’s DD-DM-O Series of oval deepdish vacuum cups are made from nitrile and are chemically resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-25-125DM-B-45

Visit Product Series:
CAD

Product Details Unit View:
Holding Capacity - Horizontal Wet (lbf) 7.0
Weight (oz) 1.2
Holding Capacity - Horizontal Dry (lbf) 22.0
Cup Size 0.98 x 4.92 in
Length (in) 5.06
Width (in) 1.06
Holding Capacity - Horizontal Wet (kg) 3.2
Cup Size 25 x 125 mm
Width (mm) 27.0
Length (mm) 128.7
Holding Capacity - Horizontal Dry (kg) 10.0
Weight (g) 35.0
Product Function Robotic Tooling
283-HTS_TARIFF_CODE 39269097
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Shape Oval
Product Series DD/DM Oval
Material Nitrile
Product Type Deepdish
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (kg) 15.9
Mount 3/8 G
Durometer 45 (Red)
Holding Capacity - Vertical Lift (lbf) 35.0
PublishedDate 1718821153000
Back to Top