Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-255FF-B-45
CPI-255FF-B-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
7.0
Cup Size
2.50 x 5.00 in
Width (in)
2.5
Holding Capacity - Horizontal Dry (lbf)
45.0
Length (in)
5.0
Weight (oz)
5.2
Cup Size
63.5 x 127 mm
Width (mm)
63.5
Length (mm)
127.0
Holding Capacity - Horizontal Wet (kg)
3.2
Weight (g)
147.0
Holding Capacity - Horizontal Dry (kg)
20.4
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Type
Flatfoot
Material
Nitrile
Durometer
45 (Red)
DistributorGroup
End Effectors
Mount
3/8" NPT
Holding Capacity - Vertical Lift (kg)
25.0
PublishedDate
1718821882000
Product Series
FF/PF Oval
Shape
Oval
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (lbf)
55.0
Back to Top