Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-280-45B-CSA
CPI-280-45B-CSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Tube Diameter (in)
1.77
Maximum Static Clamp Load (ft lb)
200.0
Weight (lb)
1.5
Length (in)
10.61
Apple Core (mm)
19.1
max_static_clamp_load_metric
271.0
Tube Diameter (mm)
45
Length (mm)
269.6
Weight (kg)
0.67
Maximum Static Clamp Load (Nm)
271.0
Apple Core Size
19
Material
Aluminum
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Product Type
Swivel Arm
Product Series
CSA
Tube Size
45B
Back to Top