Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-300-30B50-MSA
CPI-300-30B50-MSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.2
Tube Diameter (in)
1.18
Maximum Static Clamp Load (ft lb)
75.0
Length (in)
3.25
Apple Core (in)
0.5
max_static_clamp_load_metric
102.0
Apple Core (mm)
12.7
Tube Diameter (mm)
30
Length (mm)
82.6
Weight (kg)
0.11
Maximum Static Clamp Load (Nm)
102.0
Product Series
MSA
Product Type
Swivel Arm
Apple Core Size
12.7
DistributorGroup
End Effectors
Tube Size
30B
Material
Aluminum
Product Function
Robotic Tooling
Back to Top