Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-300-7550-MSA
CPI-300-7550-MSA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
3
Apple Core (in)
0.5
Weight (lb)
0.19
Tube Diameter (in)
0.75
Maximum Static Clamp Load (ft lb)
120
Weight (kg)
0.08
Tube Diameter (mm)
19
max_static_clamp_load_metric
163
Maximum Static Clamp Load (Nm)
163
Apple Core (mm)
12.7
Length (mm)
76.2
Product Type
Swivel Arm
Apple Core Size
12.7
Material
Aluminum
Product Function
Robotic Tooling
Product Series
MSA
Tube Size
0.75 in
DistributorGroup
End Effectors
Back to Top