Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-30AC-B-45
CPI-30AC-B-45
VACUUM CUP
Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
6.0
Cup Size
3.00 in
Weight (oz)
3.2
Diameter (in)
3.11
Holding Capacity - Horizontal Dry (lbf)
12.0
Holding Capacity - Horizontal Dry (kg)
5.4
Holding Capacity - Horizontal Wet (kg)
2.7
Cup Size
76 mm
Diameter (mm)
78.9
Weight (g)
91.0
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Series
AC/BT
Durometer
45 (Red)
Shape
Round
PublishedDate
1718888309000
Product Function
Robotic Tooling
Material
Nitrile
Holding Capacity - Vertical Lift (kg)
25.4
Mount
3/8" NPT
Holding Capacity - Vertical Lift (lbf)
56.0
Product Type
Bellows
DistributorGroup
End Effectors
Back to Top