End Effectors
Destaco’s AC/BT Series round belcups are made from nitrile and are chemical-resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-30AC-C-60

CUP BEL 3in. C-MT BLK
  • Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 3.11
Cup Size 3.00 in
Holding Capacity - Horizontal Wet (lbf) 6.0
Weight (oz) 3.2
Holding Capacity - Horizontal Dry (lbf) 12.0
Holding Capacity - Horizontal Dry (kg) 5.4
Weight (g) 91.0
Holding Capacity - Horizontal Wet (kg) 2.7
Diameter (mm) 78.9
Cup Size 76 mm
Holding Capacity - Vertical Lift (lbf) 56.0
Durometer 60 (Black)
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Series AC/BT
Product Type Bellows
Material Nitrile
PublishedDate 1718888685000
Shape Round
Mount 1.25" Square
Product Function Robotic Tooling
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (kg) 25.4
Back to Top