Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-30DD-C-45
CPI-30DD-C-45
CUP DD 3in. C-MT RED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Dry (lbf)
14.0
Weight (oz)
2.0
Holding Capacity - Horizontal Wet (lbf)
6.0
Diameter (in)
3.0
Cup Size
3.00 in
Diameter (mm)
76.2
Weight (g)
57.0
Holding Capacity - Horizontal Dry (kg)
6.4
Holding Capacity - Horizontal Wet (kg)
2.7
Cup Size
76 mm
Durometer
45 (Red)
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Function
Robotic Tooling
Holding Capacity - Vertical Lift (lbf)
20.0
Mount
1.25" Square
Shape
Round
Material
Nitrile
PublishedDate
1718889147000
Holding Capacity - Vertical Lift (kg)
9.1
DistributorGroup
End Effectors
Product Series
DD/DM
Product Type
Deepdish
Back to Top