End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-30FF-B-30

Visit Product Series:
CAD

Product Details Unit View:
Cup Size 3.00 in
Holding Capacity - Horizontal Dry (lbf) 30.0
Diameter (in) 3.0
Weight (oz) 2.0
Holding Capacity - Horizontal Wet (lbf) 13.0
Holding Capacity - Horizontal Wet (kg) 0.0
Holding Capacity - Horizontal Dry (kg) 0.0
Weight (g) 57.0
Diameter (mm) 76.2
Cup Size 76 mm
Product Series FF/PF
PublishedDate 1718889205000
DistributorGroup End Effectors
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Material Nitrile
Holding Capacity - Vertical Lift (lbf) 60.0
Product Function Robotic Tooling
Durometer 30 (Blue)
Holding Capacity - Vertical Lift (kg) 27.2
Shape Round
Mount 3/8" NPT
Product Type Flatfoot
Back to Top