Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-30FF-C-45
CPI-30FF-C-45
CUP FF 3in. C-MT RED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
3.00 in
Holding Capacity - Horizontal Wet (lbf)
13.0
Holding Capacity - Horizontal Dry (lbf)
30.0
Weight (oz)
2.0
Diameter (in)
3.0
Weight (g)
57.0
Holding Capacity - Horizontal Dry (kg)
0.0
Diameter (mm)
76.2
Cup Size
76 mm
Holding Capacity - Horizontal Wet (kg)
0.0
Durometer
45 (Red)
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Function
Robotic Tooling
Mount
1.25" Square
Holding Capacity - Vertical Lift (kg)
27.2
Shape
Round
Product Type
Flatfoot
Material
Nitrile
Holding Capacity - Vertical Lift (lbf)
60.0
Product Series
FF/PF
PublishedDate
1718889402000
DistributorGroup
End Effectors
Back to Top