Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-36FF-B-30
CPI-36FF-B-30
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Dry (lbf)
55.0
Holding Capacity - Horizontal Wet (lbf)
9.0
Cup Size
3.00 x 6.00 in
Length (in)
6.0
Weight (oz)
7.1
Width (in)
3.0
Width (mm)
76.2
Holding Capacity - Horizontal Dry (kg)
24.9
Length (mm)
152.9
Cup Size
76.2 x 152.4 mm
Holding Capacity - Horizontal Wet (kg)
4.1
Weight (g)
201.0
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Function
Robotic Tooling
Shape
Oval
Durometer
30 (Blue)
Holding Capacity - Vertical Lift (kg)
32.7
Holding Capacity - Vertical Lift (lbf)
72.0
Mount
3/8" NPT
Material
Nitrile
Product Series
FF/PF Oval
PublishedDate
1718904427000
DistributorGroup
End Effectors
Product Type
Flatfoot
Back to Top