Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-40-75PF-B-30
CPI-40-75PF-B-30
CUP 153FF 30 DURO W/502-3819 INS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
1.2
Length (in)
3
Holding Capacity - Horizontal Wet (lbf)
5
Cup Size
1.56 x 2.95 in
Holding Capacity - Horizontal Dry (lbf)
15
Width (in)
1.5
Width (mm)
38.1
Weight (g)
35
Length (mm)
76.2
Cup Size
40 x 75 mm
Holding Capacity - Horizontal Wet (kg)
2.3
Holding Capacity - Horizontal Dry (kg)
6.8
Product Series
FF/PF Oval
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (kg)
8.2
Shape
Oval
PublishedDate
1718904648000
Mount
3/8 G
Holding Capacity - Vertical Lift (lbf)
18
Product Type
Flatfoot
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Durometer
30 (Blue)
Material
Nitrile
Back to Top