Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-40-75PF-C-30
CPI-40-75PF-C-30
CUP 153FF, 30 DURO, C-MOUNT
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
1.2
Width (in)
1.5
Holding Capacity - Horizontal Dry (lbf)
15
Holding Capacity - Horizontal Wet (lbf)
5
Cup Size
1.56 x 2.95 in
Length (in)
3
Length (mm)
76.2
Holding Capacity - Horizontal Wet (kg)
2.3
Cup Size
40 x 75 mm
Weight (g)
35
Width (mm)
38.1
Holding Capacity - Horizontal Dry (kg)
6.8
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf)
18
Material
Nitrile
Shape
Oval
DistributorGroup
End Effectors
Product Type
Flatfoot
Durometer
30 (Blue)
Product Series
FF/PF Oval
Holding Capacity - Vertical Lift (kg)
8.2
PublishedDate
1718904810000
Mount
1.25" Square
Product Function
Robotic Tooling
Back to Top