End Effectors
SA-B112 - Swivel Arm for Swivel Ball Mount Accessories (30mm)

CPI-400-30-SA-B112

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 0.9
Tube Diameter (in) 1.18
Length (in) 4.2
Length (mm) 106.7
Weight (kg) 0.4
Tube Diameter (mm) 30
283-HTS_TARIFF_CODE 76109090
Tube Size 30B
Material Aluminum
DistributorGroup End Effectors
Product Type Swivel Arm
Product Function Robotic Tooling
Product Series SA
Back to Top