Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-400-30B50-MSA
CPI-400-30B50-MSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.5
Tube Diameter (in)
1.18
Weight (lb)
0.3
Maximum Static Clamp Load (ft lb)
75.0
Length (in)
4.18
Weight (kg)
0.12
max_static_clamp_load_metric
102.0
Apple Core (mm)
12.7
Tube Diameter (mm)
30
Length (mm)
106.2
Maximum Static Clamp Load (Nm)
102.0
Material
Aluminum
Apple Core Size
12.7
Product Series
MSA
Product Type
Swivel Arm
DistributorGroup
End Effectors
Product Function
Robotic Tooling
Tube Size
30B
Back to Top