Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-40AC-C-45
CPI-40AC-C-45
CUP BEL 4in. C-MT RED
Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
3.2
Holding Capacity - Horizontal Dry (lbf)
33.0
Holding Capacity - Horizontal Wet (lbf)
8.0
Cup Size
4.00 in
Diameter (in)
4.03
Holding Capacity - Horizontal Wet (kg)
3.6
Diameter (mm)
102.4
Cup Size
102 mm
Weight (g)
91.0
Holding Capacity - Horizontal Dry (kg)
15.0
Holding Capacity - Vertical Lift (kg)
40.4
Holding Capacity - Vertical Lift (lbf)
89.0
Product Function
Robotic Tooling
Product Series
AC/BT
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup
End Effectors
PublishedDate
1718904994000
Material
Nitrile
Shape
Round
Durometer
45 (Red)
Mount
1.25" Square
Product Type
Bellows
Back to Top