End Effectors
Destaco’s AC/BT Series round belcups are made from nitrile and are chemical-resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-40BT-B-45

Visit Product Series:
CAD

Product Details Unit View:
Cup Size 1.57 in
Diameter (in) 1.62
Holding Capacity - Horizontal Dry (lbf) 6
Weight (oz) 1.2
Holding Capacity - Horizontal Wet (lbf) 3
Cup Size 40 mm
Holding Capacity - Horizontal Wet (kg) 1.4
Weight (g) 35
Holding Capacity - Horizontal Dry (kg) 2.7
Diameter (mm) 41.1
Durometer 45 (Red)
Product Series AC/BT
DistributorGroup End Effectors
Product Type Bellows
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (kg) 3.6
Material Nitrile
PublishedDate 1718905227000
Mount 3/8 G
Holding Capacity - Vertical Lift (lbf) 8
283-HTS_TARIFF_CODE 40169991
Shape Round
Product Function Robotic Tooling
Back to Top