Diameter (in)
4.0
Cup Size
4.00 in
Holding Capacity - Horizontal Wet (lbf)
7.0
Holding Capacity - Horizontal Dry (lbf)
25.0
Weight (oz)
3.4
Holding Capacity - Horizontal Wet (kg)
3.2
Holding Capacity - Horizontal Dry (kg)
11.3
Diameter (mm)
101.6
Cup Size
102 mm
Weight (g)
96.0
Holding Capacity - Vertical Lift (lbf)
35.0
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Shape
Round