End Effectors
Destaco’s DD-DM-R Series of round deepdish vacuum cups are made from nitrile and are chemically resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-40DD-C-45

CUP DD 4in. C-MT RED
Visit Product Series:
CAD

Product Details Unit View:
Cup Size 4.00 in
Diameter (in) 4.0
Weight (oz) 3.4
Holding Capacity - Horizontal Dry (lbf) 25.0
Holding Capacity - Horizontal Wet (lbf) 7.0
Diameter (mm) 101.6
Weight (g) 96.0
Holding Capacity - Horizontal Dry (kg) 11.3
Cup Size 102 mm
Holding Capacity - Horizontal Wet (kg) 3.2
Product Function Robotic Tooling
Durometer 45 (Red)
Holding Capacity - Vertical Lift (lbf) 35.0
PublishedDate 1718905828000
Product Series DD/DM
Mount 1.25" Square
Holding Capacity - Vertical Lift (kg) 15.8
Shape Round
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Type Deepdish
DistributorGroup End Effectors
Material Nitrile
Back to Top