Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-40FF-C-30
CPI-40FF-C-30
CUP FF 4in. C-MT BLUE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Dry (lbf)
35
Cup Size
4.00 in
Holding Capacity - Horizontal Wet (lbf)
20
Weight (oz)
3.4
Diameter (in)
4
Weight (g)
96
Holding Capacity - Horizontal Wet (kg)
0
Diameter (mm)
101.6
Cup Size
102 mm
Holding Capacity - Horizontal Dry (kg)
0
Product Series
FF/PF
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Function
Robotic Tooling
Shape
Round
PublishedDate
1718906127000
Mount
1.25" Square
Material
Nitrile
Holding Capacity - Vertical Lift (lbf)
102
Holding Capacity - Vertical Lift (kg)
46.3
Durometer
30 (Blue)
Product Type
Flatfoot
DistributorGroup
End Effectors
Back to Top