Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-40FF-C-45
CPI-40FF-C-45
CUP FF 4in. C-MT RED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
20
Weight (oz)
3.4
Diameter (in)
4
Cup Size
4.00 in
Holding Capacity - Horizontal Dry (lbf)
35
Weight (g)
96
Holding Capacity - Horizontal Wet (kg)
0
Holding Capacity - Horizontal Dry (kg)
0
Cup Size
102 mm
Diameter (mm)
101.6
Mount
1.25" Square
Durometer
45 (Red)
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Function
Robotic Tooling
Product Type
Flatfoot
PublishedDate
1718906193000
Holding Capacity - Vertical Lift (kg)
46.3
Shape
Round
DistributorGroup
End Effectors
Product Series
FF/PF
Holding Capacity - Vertical Lift (lbf)
102
Material
Nitrile
Back to Top