Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-50-100PF-B-30
CPI-50-100PF-B-30
CUP 24FF 30 DURO W502-3819 INS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
4
Holding Capacity - Horizontal Wet (lbf)
6
Width (in)
2
Cup Size
1.97 x 3.93 in
Weight (oz)
4.2
Holding Capacity - Horizontal Dry (lbf)
18
Width (mm)
50.8
Holding Capacity - Horizontal Dry (kg)
8.2
Holding Capacity - Horizontal Wet (kg)
2.7
Weight (g)
119
Length (mm)
101.6
Cup Size
50 x 100 mm
Product Series
FF/PF Oval
Holding Capacity - Vertical Lift (kg)
19.1
PublishedDate
1718906626000
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Material
Nitrile
DistributorGroup
End Effectors
Product Type
Flatfoot
Product Function
Robotic Tooling
Mount
3/8 G
Shape
Oval
Holding Capacity - Vertical Lift (lbf)
42
Durometer
30 (Blue)
Back to Top