Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-500-15-SA
CPI-500-15-SA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
5.23
Maximum Static Clamp Load (ft lb)
200
Apple Core (in)
0.75
Weight (lb)
0.89
Tube Diameter (in)
1.50
Length (mm)
132.8
Tube Diameter (mm)
38.1
max_static_clamp_load_metric
271
Apple Core (mm)
19
Weight (kg)
0.41
Maximum Static Clamp Load (Nm)
271
Apple Core Size
19
DistributorGroup
End Effectors
Product Series
SA
Finish
Silver
Product Function
Robotic Tooling
Tube Size
1.50 in
Product Type
Swivel Arm
Material
Aluminum
Back to Top