Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-500-7550-MSA
CPI-500-7550-MSA
SWIVEL ARM
Mounts 0.50" micro apple core accessories to 0.75” round tube
Provides 360° of rotational adjustments along (3) axes
Used to mount venturi, bumpers, round locators, and proximity switches
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
5
Maximum Static Clamp Load (ft lb)
120
Apple Core (in)
0.5
Tube Diameter (in)
0.75
Weight (lb)
0.23
Tube Diameter (mm)
19
Apple Core (mm)
12.7
Weight (kg)
0.11
Length (mm)
127
Maximum Static Clamp Load (Nm)
163
max_static_clamp_load_metric
163
Material
Aluminum
Product Series
MSA
Tube Size
0.75 in
Product Function
Robotic Tooling
PublishedDate
1718908272000
DistributorGroup
End Effectors
Product Type
Swivel Arm
Apple Core Size
12.7
Back to Top