End Effectors
Destaco’s AC/BT Series round belcups are made from nitrile and are chemical-resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-50AC-B-30

Visit Product Series:
CAD
Product Details Unit View:
Holding Capacity - Horizontal Dry (lbf) 53
Cup Size 5.00 in
Holding Capacity - Horizontal Wet (lbf) 15
Diameter (in) 5
Weight (oz) 8.2
Diameter (mm) 127
Holding Capacity - Horizontal Dry (kg) 24
Cup Size 127 mm
Holding Capacity - Horizontal Wet (kg) 6.8
Weight (g) 232
Material Nitrile
Durometer 30 (Blue)
PublishedDate 1718908511000
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup End Effectors
Product Series AC/BT
Holding Capacity - Vertical Lift (lbf) 138
Shape Round
Mount 3/8" NPT
Product Function Robotic Tooling
Product Type Bellows
Holding Capacity - Vertical Lift (kg) 62.6
Back to Top