End Effectors
Destaco’s AC/BT Series round belcups are made from nitrile and are chemical-resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-50AC-B-60

Visit Product Series:
CAD

Product Details Unit View:
Holding Capacity - Horizontal Dry (lbf) 53
Weight (oz) 8.2
Holding Capacity - Horizontal Wet (lbf) 15
Cup Size 5.00 in
Diameter (in) 5
Diameter (mm) 127
Holding Capacity - Horizontal Dry (kg) 24
Holding Capacity - Horizontal Wet (kg) 6.8
Weight (g) 232
Cup Size 127 mm
Holding Capacity - Vertical Lift (kg) 62.6
Mount 3/8" NPT
Product Series AC/BT
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup End Effectors
Product Function Robotic Tooling
Durometer 60 (Black)
Product Type Bellows
PublishedDate 1718908854000
Material Nitrile
Shape Round
Holding Capacity - Vertical Lift (lbf) 138
Back to Top