End Effectors
Destaco’s AC/BT Series round belcups are made from nitrile and are chemical-resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-50AC-C-45

CUP BEL 5in. C-MT RED
  • Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 8.2
Diameter (in) 5
Cup Size 5.00 in
Holding Capacity - Horizontal Wet (lbf) 15
Holding Capacity - Horizontal Dry (lbf) 53
Holding Capacity - Horizontal Dry (kg) 24
Cup Size 127 mm
Weight (g) 232
Diameter (mm) 127
Holding Capacity - Horizontal Wet (kg) 6.8
Shape Round
Material Nitrile
Product Type Bellows
PublishedDate 1718908923000
Product Function Robotic Tooling
Durometer 45 (Red)
Product Series AC/BT
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup End Effectors
Holding Capacity - Vertical Lift (kg) 62.6
Holding Capacity - Vertical Lift (lbf) 138
Mount 1.25" Square
Back to Top