Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-50BT-B-45
CPI-50BT-B-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
1.97 in
Holding Capacity - Horizontal Dry (lbf)
8.5
Weight (oz)
1.2
Holding Capacity - Horizontal Wet (lbf)
4.5
Diameter (in)
2.26
Weight (g)
57
Diameter (mm)
57.4
Holding Capacity - Horizontal Wet (kg)
2
Cup Size
50 mm
Holding Capacity - Horizontal Dry (kg)
3.9
Product Series
AC/BT
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (lbf)
26
283-HTS_TARIFF_CODE
40169991
Product Type
Bellows
Durometer
45 (Red)
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Shape
Round
Material
Nitrile
Product Function
Robotic Tooling
PublishedDate
1718909078000
Mount
3/8 G
Holding Capacity - Vertical Lift (kg)
11.8
Back to Top