Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-50BT-C-45
CPI-50BT-C-45
Vacuum Cup
Moderate compression distance allows for minor misalignments
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Cup Size
1.97 in
Diameter (in)
2.26
Holding Capacity - Horizontal Wet (lbf)
4.5
Weight (oz)
1.2
Holding Capacity - Horizontal Dry (lbf)
8.5
Holding Capacity - Horizontal Dry (kg)
3.9
Diameter (mm)
57.4
Cup Size
50 mm
Weight (g)
57.0
Holding Capacity - Horizontal Wet (kg)
2.0
Holding Capacity - Vertical Lift (kg)
11.8
PublishedDate
1718909209000
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
DistributorGroup
End Effectors
Holding Capacity - Vertical Lift (lbf)
26.0
Mount
1.25" Square
Shape
Round
Product Type
Bellows
Product Series
AC/BT
Product Function
Robotic Tooling
Material
Nitrile
Durometer
45 (Red)
Back to Top