Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-50DM-B-30
CPI-50DM-B-30
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Capacity - Horizontal Wet (lbf)
7
Diameter (in)
2
Holding Capacity - Horizontal Dry (lbf)
9
Cup Size
1.97 in
Weight (oz)
1.4
Diameter (mm)
50.8
Holding Capacity - Horizontal Wet (kg)
3.2
Weight (g)
40
Cup Size
50 mm
Holding Capacity - Horizontal Dry (kg)
4.1
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Mount
3/8 G
Product Function
Robotic Tooling
283-HTS_TARIFF_CODE
40169991
DistributorGroup
End Effectors
PublishedDate
1718909280000
Holding Capacity - Vertical Lift (lbf)
12
Product Type
Deepdish
Material
Nitrile
Product Series
DD/DM
Shape
Round
Holding Capacity - Vertical Lift (kg)
5.4
Durometer
30 (Blue)
Back to Top