End Effectors
Destaco’s DD-DM-R Series of round deepdish vacuum cups are made from nitrile and are chemically resistant to oil, water, grease, hydraulic fluid, and alcohol.

CPI-50DM-B-45

Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 2
Holding Capacity - Horizontal Wet (lbf) 7
Weight (oz) 1.4
Cup Size 1.97 in
Holding Capacity - Horizontal Dry (lbf) 9
Weight (g) 40
Cup Size 50 mm
Holding Capacity - Horizontal Dry (kg) 4.1
Holding Capacity - Horizontal Wet (kg) 3.2
Diameter (mm) 50.8
Durometer 45 (Red)
Product Type Deepdish
Holding Capacity - Vertical Lift (kg) 5.4
PublishedDate 1718909376000
Product Function Robotic Tooling
Material Nitrile
Product Series DD/DM
Mount 3/8 G
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Holding Capacity - Vertical Lift (lbf) 12
DistributorGroup End Effectors
Shape Round
Back to Top