End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-50FF-B-30

Visit Product Series:
CAD

Product Details Unit View:
Cup Size 5.00 in
Weight (oz) 5.6
Diameter (in) 5
Holding Capacity - Horizontal Dry (lbf) 70
Holding Capacity - Horizontal Wet (lbf) 55
Holding Capacity - Horizontal Dry (kg) 0
Diameter (mm) 127
Holding Capacity - Horizontal Wet (kg) 0
Weight (g) 159
Cup Size 127 mm
Shape Round
Durometer 30 (Blue)
Holding Capacity - Vertical Lift (lbf) 165
PublishedDate 1718909434000
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Type Flatfoot
DistributorGroup End Effectors
Mount 3/8" NPT
Material Nitrile
Product Series FF/PF
Product Function Robotic Tooling
Holding Capacity - Vertical Lift (kg) 74.8
Back to Top