Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-50FF-B-45
CPI-50FF-B-45
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
5.6
Holding Capacity - Horizontal Wet (lbf)
55
Cup Size
5.00 in
Diameter (in)
5
Holding Capacity - Horizontal Dry (lbf)
70
Diameter (mm)
127
Weight (g)
159
Holding Capacity - Horizontal Wet (kg)
0
Holding Capacity - Horizontal Dry (kg)
0
Cup Size
127 mm
Material
Nitrile
Holding Capacity - Vertical Lift (kg)
74.8
Product Series
FF/PF
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Durometer
45 (Red)
Mount
3/8" NPT
Product Type
Flatfoot
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Shape
Round
Holding Capacity - Vertical Lift (lbf)
165
Back to Top