End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-50FF-C-45

CUP FF 5in. C-MT RED
Visit Product Series:
CAD

Product Details Unit View:
Cup Size 1.97 in
Holding Capacity - Horizontal Dry (lbf) 0.0
Holding Capacity - Horizontal Wet (lbf) 0.0
Diameter (in) 5.0
Weight (oz) 5.6
Cup Size 50 mm
Diameter (mm) 127.0
Weight (g) 159.0
Holding Capacity - Horizontal Dry (kg) 31.8
Holding Capacity - Horizontal Wet (kg) 25.8
Product Type Flatfoot
PublishedDate 1718909555000
Product Series FF/PF
Holding Capacity - Vertical Lift (kg) 74.8
Product Function Robotic Tooling
Shape Round
Material Nitrile
DistributorGroup End Effectors
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Durometer 45 (Red)
Holding Capacity - Vertical Lift (lbf) 165.0
Mount 1.25" Square
Back to Top