Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-50PF-B-30
CPI-50PF-B-30
FLATFOOT CUP 50MM DIA G3/8 GREEN
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (oz)
1.4
Cup Size
1.97 in
Holding Capacity - Horizontal Dry (lbf)
0
Holding Capacity - Horizontal Wet (lbf)
0
Diameter (in)
2
Holding Capacity - Horizontal Dry (kg)
6.4
Weight (g)
40
Holding Capacity - Horizontal Wet (kg)
2.7
Diameter (mm)
50.8
Cup Size
50 mm
Holding Capacity - Vertical Lift (kg)
9.1
Material
Nitrile
Product Type
Flatfoot
PublishedDate
1718911039000
DistributorGroup
End Effectors
Chemical Resistance
Oil, water, grease, hydraulic fluid, alcohol
Product Function
Robotic Tooling
Durometer
30 (Blue)
Shape
Round
Mount
3/8 G
Product Series
FF/PF
Holding Capacity - Vertical Lift (lbf)
20
Back to Top