End Effectors
Destaco’s FF-PF Series of round flatfoot vacuum cups are made of nitrile and available in a range of durometer ratings.

CPI-50PF-B-45

Visit Product Series:
CAD

Product Details Unit View:
Diameter (in) 2
Holding Capacity - Horizontal Dry (lbf) 0
Cup Size 1.97 in
Holding Capacity - Horizontal Wet (lbf) 0
Weight (oz) 1.4
Holding Capacity - Horizontal Dry (kg) 6.4
Holding Capacity - Horizontal Wet (kg) 2.7
Cup Size 50 mm
Weight (g) 40
Diameter (mm) 50.8
Material Nitrile
Holding Capacity - Vertical Lift (lbf) 20
Mount 3/8 G
DistributorGroup End Effectors
Durometer 45 (Red)
Product Function Robotic Tooling
Product Series FF/PF
283-HTS_TARIFF_CODE 40169991
Shape Round
Holding Capacity - Vertical Lift (kg) 9.1
Chemical Resistance Oil, water, grease, hydraulic fluid, alcohol
Product Type Flatfoot
PublishedDate 1718911116000
Back to Top