Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-55-1-TSA
CPI-55-1-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Tube Diameter (in)
1.00
Length (in)
5.66
Weight (lb)
0.83
Apple Core (in)
0.75
Maximum Static Clamp Load (ft lb)
140.0
Maximum Linear Adjustment (in)
2.0
Apple Core (mm)
19.0
max_static_clamp_load_metric
190.0
Tube Diameter (mm)
25.4
Maximum Static Clamp Load (Nm)
190.0
Length (mm)
143.7
Weight (kg)
0.38
Maximum Linear Adjustment (mm)
50.8
Tube Size
1.00 in
Apple Core Size
19
Product Series
SA
Product Type
Swivel Arm, "Extend Arm"
DistributorGroup
End Effectors
Finish
Silver
Material
Aluminum
PublishedDate
1704226860000
Product Function
Robotic Tooling
Back to Top