Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-55-150-TSA
CPI-55-150-TSA
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.75
Weight (lb)
0.99
Length (in)
5.94
Tube Diameter (in)
1.50
Maximum Static Clamp Load (ft lb)
140.0
Maximum Static Clamp Load (Nm)
190.0
Tube Diameter (mm)
38.1
Weight (kg)
0.45
Apple Core (mm)
19.0
Length (mm)
150.9
max_static_clamp_load_metric
190.0
Finish
Silver
DistributorGroup
End Effectors
Material
Aluminum
Tube Size
1.50 in
Product Function
Robotic Tooling
PublishedDate
1704223560000
Apple Core Size
19
Product Type
Swivel Arm, "Extend Arm"
Product Series
SA
Back to Top