Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-600-1-SA
CPI-600-1-SA
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Static Clamp Load (ft lb)
200
Tube Diameter (in)
1.00
Weight (lb)
0.9
Length (in)
6.05
Apple Core (in)
0.75
Maximum Static Clamp Load (Nm)
271
Apple Core (mm)
19
Weight (kg)
0.41
max_static_clamp_load_metric
271
Length (mm)
153.8
Tube Diameter (mm)
25.4
Finish
Silver
Tube Size
1.00 in
Product Series
SA
Apple Core Size
19
Product Function
Robotic Tooling
Material
Aluminum
Product Type
Swivel Arm
DistributorGroup
End Effectors
Back to Top