End Effectors
SA-B112 - Swivel Arm for Swivel Ball Mount Accessories (30mm)

CPI-600-30-SA-B112

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 1.1
Tube Diameter (in) 1.18
Length (in) 6.05
Weight (kg) 0.49
Tube Diameter (mm) 30
Length (mm) 153.7
Tube Size 30B
DistributorGroup End Effectors
Product Function Robotic Tooling
283-HTS_TARIFF_CODE 76109090
Material Aluminum
Product Series SA
Product Type Swivel Arm
Back to Top