Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
CPI-600-7550-MSA
CPI-600-7550-MSA
3/4in. TO 1/2in. SWIVEL ARM ASSEMBLY
Mounts 0.50" micro apple core accessories to 0.75” round tube
Provides 360° of rotational adjustments along (3) axes
Used to mount venturi, bumpers, round locators, and proximity switches
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Apple Core (in)
0.5
Weight (lb)
0.26
Length (in)
6
Maximum Static Clamp Load (ft lb)
120
Tube Diameter (in)
0.75
Maximum Static Clamp Load (Nm)
163
Apple Core (mm)
12.7
Length (mm)
152.4
Weight (kg)
0.12
Tube Diameter (mm)
19
max_static_clamp_load_metric
163
PublishedDate
1718911493000
Product Function
Robotic Tooling
Tube Size
0.75 in
Material
Aluminum
Apple Core Size
12.7
Product Series
MSA
DistributorGroup
End Effectors
Product Type
Swivel Arm
Back to Top